Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Mounting accessories (enclosure/cabinet) [EC002625]
Bill of material
067734
PREVIEW
Preview
PLID
067734
MANUTYPEDESC
Manufacturer Type Description
ZRF3
DESCSHORT
Short Description
Subframe, to flange FL3
DESCLONG
Long Description
Intermediate flange CI, to extend the connection area under flange FL3 by 25 mm, with continuous foamed gasket, including fixing material, for enclosure dimensions=250mm
INTNO
International product number
4015080677345
NETTO_WEIGHT
Netto weight
0.20900 kg
ECLASS_13_0
Mounting accessories (electrical cabinet) [AKE481018]
ETIM_9_0
Mounting accessories (enclosure/cabinet) [EC002625]
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
EF002169
Material
Plastic
EF000008
Width
250 mm
EF000040
Height
25 mm
EF000049
Depth
150 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices